1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Garage Vise (With Rotating Table) (Part Number)

VICE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Garage Vise (With Rotating Table)
  • Garage Vise (With Rotating Table)
  • Garage Vise (With Rotating Table)
  • Garage Vise (With Rotating Table)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,370.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Horizontal vise with rotating table and pipe clamp.
[Features]
· Has a large anvil, making this very convenient for metalworking.
· Very easy pipe cutting as the pipe holding vise is attached under the gripper.
· Rotating table provides freedom for machining the workpiece.
· Very easy to use with smooth handle operation.
[Applications]
· Use for metalwork such as detailed work, filing or pipe cutting, using the anvil.
· Use for metalworking or hammering work on the anvil.

Part Number
4977292221139
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Height
(mm)
Aperture of Opening
(mm)
Overall length
(mm)
Mouth depth
(mm)
Mouth width
(mm)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Mass
(g)
Package weight
(g)

฿ 2,370.97

VICE 1 Piece(s) 9 Day(s) 145752805610049772922211392851651307,0007,160

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4977292221139 in the Garage Vise (With Rotating Table) series.

Products with similar specification

Part Number
4977292221146
4977292221153
4977292221160
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Height
(mm)
Aperture of Opening
(mm)
Overall length
(mm)
Mouth depth
(mm)
Mouth width
(mm)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Mass
(g)
Package weight
(g)

฿ 3,136.65

1 Piece(s) 9 Day(s) 17010033567125497729222114634017014511,00011,300

฿ 4,017.29

1 Piece(s) 7 Day(s) 19012535575150497729222115336019017014,00014,700

฿ 5,419.35

1 Piece(s) 9 Day(s) 22015042086200497729222116042022020020,00020,000