1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Press Vise DPV-75/DPV-100

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • DPV-100
  • DPV-75
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,219.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Secure firmly to the work bench or table. Do not hit the handle or the main body with a hammer, etc. Wear protective gloves, protective eyewear and other safety gear when working.

Product Description

Drill press vise optimal for drilling holes with a drill press.
[Features]
· Set on drill press to secure workpiece.
· This provides powerful tightening.
· The movable body slides smoothly for easy use.
[Applications]
· Use for clamping and securing workpieces.

Part Number
DPV-75
DPV-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAperture of Opening
(mm)
Mouth depth
(mm)
Mouth width
(mm)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)

฿ 1,219.04

DRILL VICE 1 Piece(s) 5 Day(s) 7020824977292220958227701552,580

฿ 1,492.93

DRILL VICE 1 Piece(s) 5 Day(s) 95271024977292220965260851803140

Loading...

  1. 1

Basic Information

Material 1 Main body: cast iron