Iron Bar Clamp For Detailed Work

Brand :
SK 11

Caution

  • Do not use as a tool for hanging things. Do not use to connect scaffolding, etc. Do not apply impact by hitting with a hammer, etc.

Product Description

A clamp with a mechanism for making fine adjustments to the clamping force. Ideal for DIY work.
[Features]
· The top surface is plated to prevent rust and to allow the grip to maintain smooth motion.
· Comes in 2 types: iron with a chrome-plated finish and iron (surface-plated finish).
· Select from 5 opening sizes (95, 125, 155, 215, 275 mm) for the chrome-plated finish type.
· Select from 5 working dimensions (300, 360, 450, 600, 750 mm) for the iron (surface-plated finish) type.
[Applications]
· Ideal for securing workpieces when bonding, cutting, etc.
· For work involving multiple bonds using woodworking glue.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat