1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Clamp MC-4 to 8

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use as a tool for hanging things. Only use the product for its intended purpose. Check that none of the parts are loose and that there are no abnormalities before use.

Product Description

A mini-sized clamp with stopper. Ideal for securing objects during hobby crafts and detailed work.
[Features]
· Its mini size allows the easy securing of even small parts.
· Made of aluminum with black painted finish.
· Equipped with a stopper.
· Select from 5 maximum openings (21, 22, 23, 25, 27 mm).
[Applications]
· For securing workpieces when working on hobby crafts and in detailed work.

Part Number
MC-5
MC-6
MC-7
MC-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAperture of Opening
(mm)
JAN Code Package weight
(g)

฿ 256.96

VICE 1 Piece(s) 5 Day(s) Maximum 21497729223151035

฿ 300.60

VICE 1 Piece(s) 9 Day(s) Maximum 22497729223152750

฿ 300.60

VICE 1 Piece(s) 7 Day(s) Maximum 23497729223153430

฿ 300.60

VICE 1 Piece(s) 7 Day(s) Maximum 25497729223154135

Loading...

  1. 1

Basic Information

Material 1 Aluminum Package width(mm) 50 Package height(mm) 85
Packaging depth(mm) 20 Specifications Black painted finish, with stopper