1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Clamp MC-1/MC-2/MC-3

VICE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mini Clamp MC-1/MC-2/MC-3
  • Mini Clamp MC-1/MC-2/MC-3
  • Mini Clamp MC-1/MC-2/MC-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 300.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use as a tool for hanging things. Only use the product for its intended purpose. Check that none of the parts are loose and that there are no abnormalities before use.

Product Description

A lightweight mini-sized clamp. Suitable for detailed work.
[Features]
· Its mini size allows the easy securing of even small parts.
· Made of aluminum (excluding screws) for a lightweight feel.
· Select from 3 types.
[Applications]
· Ideal for securing workpieces when working on hobby crafts and in detailed work.

Part Number
4977292231473
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 300.60

VICE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) Maximum 15 Material 1 Aluminum JAN Code 4977292231473
Package width(mm) 50 Package height(mm) 85 Packaging depth(mm) 20
Package weight(g) 20 Specifications Black painted finish

Please check the type/dimensions/specifications of the part 4977292231473 in the Mini Clamp MC-1/MC-2/MC-3 series.