1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Clamps(4-Piece Set)

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 332.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring type / mini-type clamps that are convenient for hobby and other detailed work.
[Features]
・The spring type product can clamp a workpiece in a single action.
・The tip is covered with a vinyl film so it will not damage the item.
・It can be used within the maximum mouth width of 15 mm.
・4 pcs included.
・The package size is, width 20 × height 50 × depth 8 mm, weight 780 g.
[Applications]
・It can be used for temporary work such as woodworking and hobbies.

Part Number
4977292223157
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 332.36

HAND TOOL 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Mouth width(mm) Up to 15 JAN Code 4977292223157 Package width(mm) 62
Package height(mm) 137 Packaging depth(mm) 15 Quantity 4 pcs.
Package weight(g) 60

Please check the type/dimensions/specifications of the part 4977292223157 in the Hand Clamps(4-Piece Set) series.