1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Hand Clamp

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Nylon Hand Clamp
  • Nylon Hand Clamp
  • Nylon Hand Clamp
  • Nylon Hand Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use for applications other than clamping. Made using nylon and so should not be used with high-temperature objects. This product is for light work. For higher-strength clamping work, use a metal clamp, etc.

Product Description

A clamp used to temporarily secure and fasten objects during DIY and other light work.
[Features]
· Employs a soft resin grip that is comfortable and non-slip.
· The main body is made of nylon, the handle is made of TPR resin and the clamp part is made of PE resin.
· Select from 4 openings (25 mm, 30 mm, 50 mm, 75 mm) depending on the application.
[Applications]
· Use to temporarily secure and fasten objects during DIY work, etc.

Part Number
SHC-100S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 145.07

HAND TOOL 5 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) 30 Material 1 Main body: nylon, Handle: TPR resin, Clamp part: PE resin Overall length(mm) 108
JAN Code 4977292221740 Package width(mm) 85 Package height(mm) 108
Packaging depth(mm) 27 Package weight(g) 58

Please check the type/dimensions/specifications of the part SHC-100S in the Nylon Hand Clamp series.