1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Hand Clamp SLH-150/SLH-225

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SLH-150
  • SLH-225
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 104.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use for applications other than clamping. Made using resin materials and so should not be used with high-temperature objects. This product is for light work. For higher-strength clamping work, use a metal clamp, etc.

Product Description

It is easy to use, slim and long type.
[Features]
・ Since the tip is thin, small objects can be fixed.
・ Because it is a deep jaw, you can fix objects with depth.
・ The handles are easy on the hand and non-slip.
・ It is selectable from 2 types with overall length of 150 mm and 225 mm depending on the intended use
[Applications]
・ Fixing object

Part Number
SLH-150
SLH-225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAperture of Opening
(mm)
Overall length
(mm)
Mouth depth
(mm)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)

฿ 104.65

CLAMP 5 Piece(s) 5 Day(s) 40150Approx. 654977292221979601502145

฿ 156.98

CLAMP 5 Piece(s) 7 Day(s) 70225Approx. 95497729222198613822530115

Loading...

  1. 1

Basic Information

Material 1 Main body: polypropylene and glass fiber, Handle: TPR