1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Clamp (Plated Finish)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Craft Clamp (Plated Finish)
  • Craft Clamp (Plated Finish)
  • Craft Clamp (Plated Finish)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use as a tool for hanging things. Only use the product for its intended purpose. Check that none of the parts are loose and that there are no abnormalities before use.

Product Description

An ideal clamp for light woodworking.
[Features]
· Includes screw holes, allowing use as a simple vise.
· Made of iron with a rust-resistant plated finish.
· Select from 3 maximum openings (0 to 55 mm, 45 to 115 mm, 75 to 145 mm) depending on the application.
[Applications]
· Ideal for securing objects during light woodworking.
· Can be used as a simple vise.

Part Number
4977292231572
4977292231589
CC-1-4977292231565
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAperture of Opening
(mm)
JAN Code Package width
(mm)
Package height
(mm)
Package weight
(g)

฿ 553.88

VICE 1 Piece(s) 5 Day(s) 45 to 115497729223157215252220

฿ 591.87

VICE 1 Piece(s) 5 Day(s) 75 to 145497729223158918357230

฿ 399.50

VICE 1 Piece(s) 5 Day(s) 0 to 55497729223156510857160

Loading...

  1. 1

Basic Information

Material 1 Iron, plated finish Packaging depth(mm) 19 Specifications Plated finish