1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quick Corner Clamp, SKC-3

VICE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 726.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A clamp that can be easily fixed at a right angle and holds square bars up to a width of 65 mm.
[Features]
・Lightweight due to the use of aluminum alloy material.
・Positioning is easy with the push button, and can be done speedily.
・Allows for work with a mouth opening of 65 mm, a mouth width of 68 mm, and a mouth depth of 25 mm.
・The package size is, width 210 × height 380 × depth 45 mm, weight 870 g.
[Applications]
・It can be used when making frame, fixing at right angles in woodworking and adhering work.

Part Number
SKC-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 726.97

VICE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) 65 Mouth depth(mm) 25 Mouth width(mm) 68
JAN Code 4977292222990 Package width(mm) 410 Package height(mm) 200
Packaging depth(mm) 48 Mass(g) 870 Package weight(g) 990

Please check the type/dimensions/specifications of the part SKC-3 in the Quick Corner Clamp, SKC-3 series.