1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Type Clamp LS-160 To LS-1200

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 580.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the movable jaw slides, objects with angles can be held. (Adjustment is slide type)
[Features]
・ It has a double-molded soft grip that is easy on the hand.
・ The hexagonal-shaped cross section fits perfectly in your hand.
· Select from 8 maximum openings (160, 200, 250, 300, 450, 600, 900, 1,200 mm) depending on the application.
・ The jaw depth is 80 mm
· Adjust using the slider.
[Applications]
・ Woodworking and bonding work

Part Number
LS-160
LS-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAperture of Opening
(mm)
JAN Code Package height
(mm)
Package weight
(g)

฿ 580.86

HAND TOOL 1 Piece(s) 5 Day(s) Maximum 1604977292223225270620

฿ 632.08

HAND TOOL 1 Piece(s) 5 Day(s) Maximum 2004977292223232265660

Loading...

  1. 1

Basic Information

Jaw depth(mm) 80 Package width(mm) 115 Packaging depth(mm) 33
Set contents, accessories Set contents: spare protective cover