1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C-Clamp (Steel Plate), Mouth Opening (mm), Max 25 to Max 100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use as a tool for hanging things. Only use the product for its intended purpose. Check that none of the parts are loose and that there are no abnormalities before use.

Product Description

Popular type clamp.
[Features]
・ Part number: 4977292221450 Standard: 25 mouth opening max 25 mm
・ Part number: 4977292221467 Standard: 50 mouth opening max 50 mm
・ Part number: 4977292221474 Standard: 65 mouth opening max 65 mm
・ Part number: 4977292221481 Standard: 75 mouth opening max 75 mm
· Part number: 4977292221498, Standard: Maximum 100‑mm opening for 100. 5 types available.
・ It is made of steel plate
[Applications]
・ Temporary fixing in woodworking, etc.

Part Number
4977292221450
4977292221467
4977292221474
4977292221481
4977292221498
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAperture of Opening
(mm)
JAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)

฿ 79.53

HAND TOOL 5 Piece(s) 5 Day(s) Maximum 25497729222145075602080

฿ 103.60

VICE 5 Piece(s) 5 Day(s) Maximum 5049772922214671136520140

฿ 210.38

HAND TOOL 5 Piece(s) 5 Day(s) Maximum 65497729222147414511530320

฿ 188.17

HAND TOOL 5 Piece(s) 5 Day(s) Maximum 7549772922214811509025280

฿ 286.02

HAND TOOL 1 Piece(s) 5 Day(s) Maximum 100497729222149820011043480

Loading...

  1. 1

Basic Information

Material 1 Steel plate