1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C Clamp Deep Jaw Type C-25D, C-50D, C-75D

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • C Clamp Deep Jaw Type C-25D, C-50D, C-75D
  • C Clamp Deep Jaw Type C-25D, C-50D, C-75D
  • C Clamp Deep Jaw Type C-25D, C-50D, C-75D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use as a tool for hanging things. Only use the product for its intended purpose. Check that none of the parts are loose and that there are no abnormalities before use.

Product Description

Clamp developed with a deep jaw and deep pocket.
[Features]
· Standard: The C-25D has a maximum opening of 25 mm and a jaw depth of 100 mm.
· Standard: The C-50D has a maximum opening of 50 mm and a jaw depth of 100 mm.
· Standard: The C-75D has a maximum opening of 75 mm and a jaw depth of 100 mm.
· Select from 3 types according to the application.
[Applications]
· Can be used to temporarily secure workpieces during woodworking, etc.

Part Number
C-50D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 287.17

HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) Maximum 50 Jaw depth(mm) 100 JAN Code 4977292221849
Package width(mm) 122 Package height(mm) 145 Packaging depth(mm) 24
Package weight(g) 360

Please check the type/dimensions/specifications of the part C-50D in the C Clamp Deep Jaw Type C-25D, C-50D, C-75D series.