1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Threading Die, 25‑mm Diameter (Part Number)

DICE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 525.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Be sure to fix the work material using a vice or similar device. Do not hit the handle with a hammer, etc.

Product Description

Die for threading general steel.
[Features]
· The die handle allows you to perform threading to any length.
[Applications]
· Threading (male threading) for general iron and steel.

Part Number
4977292389327
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 525.54

DICE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

work material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) Tap Type Die Tap Size M4 × 0.7
Packaging width(mm) 50 Packaging height(mm) 70 Packaging depth(mm) 10
Outer diameter(mm) 25 JAN Code 4977292389327 Material Cutting tool steel
Package weight(g) 20