1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex-Shank Tap With Guide

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 389.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • It is necessary to drill a pilot hole before tapping. Do not perform operations that exceed the usage conditions.

Product Description

Tap with cutting edge guide.
[Features]
· Includes a guide at the cutting edge to enable tapping without curving.
· Exclusively for creating through-holes.
· A hex-shank type that can be used with electric power tools.
[Applications]
· For drill tapping work.

Part Number
4977292313971
4977292313995
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTap Size JAN Code Package weight
(g)

฿ 389.25

TAP 1 Piece(s) 31 Day(s) M5 × 0.8497729231397120

฿ 523.99

TAP 1 Piece(s) 31 Day(s) M8 × 1.25497729231399526

Loading...

  1. 1

Basic Information

Tool Material Type High-Speed Steel Tap Type Hand Tap Packaging width(mm) 40
Packaging height(mm) 150 Packaging depth(mm) 15 Material Tap: high-speed steel
Specification 1 6.35‑mm hex shaft