1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SK-11, Hex Shank Spiral Point Tap, Through Holes Dedicated, 4977292313926

TAP

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 465.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • It is necessary to drill a pilot hole before tapping. Do not perform operations that exceed the usage conditions.

Product Description

A tap with a pointed cutting edge.
[Features]
· Cutting chips are discharged to the rear during tapping work, helping ensure smooth tapping with minimal clogging.
· Exclusively for creating through-holes.
· A hex-shank type that can be used with electric power tools.
· The cutting edge is shaped so that the tap bites effectively into the work material.
[Applications]
· For drill tapping work.

Part Number
4977292313926
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 465.23

TAP 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Tool Material Type High-Speed Steel Tap Type Point Tap Tap Size M10 × 1.5 mm
Packaging width(mm) 40 Packaging height(mm) 150 Packaging depth(mm) 15
JAN Code 4977292313926 Material Tap: high-speed steel Specification 1 6.35‑mm hex shaft
Package weight(g) 30