(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BHRF100-110V160W/N |
BHRF100-110V300W/N |
BHRF200-220V160W/N |
BHRF200-220V250W/N |
BHRF200-220V300W/N |
BHRF200-220V500W/N2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Ring | Total Luminous Flux (lm) |
Valve diameter (mm) |
Length (mm) |
Type | Rated Lifespan (h) |
Central luminous intensity (cd) |
Operating voltage (V) |
Color temperature (K) |
Average color rendering index (Ra) |
Rated lamp power (W) |
Mass (g) |
Beam angle (Degree) |
Beam Light Bundle (lm) |
JAN Code | Lamp current at start (A) |
Lamp current when stable (A) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,642.60 |
MERCURY LAMPS | 1 Piece(s) | Quote | E26 | 1,400 | 120 | 157 | 160 W | 6,000 | 450 | 100 to 110 | 6,000 | 58 | 160 | 120 | 120 | 1,200 | 4549077211477 | 1.9 | 1.6 | 1 pc. | ||
฿ 4,325.22 |
MERCURY LAMPS | 1 Piece(s) | Quote | E39 | 3,550 | 160 | 238 | 300 W | 8,000 | 950 | 100 to 110 | 3,700 | 45 | 300 | 230 | 130 | 2,850 | 4549077211484 | 3.7 | 3.0 | 1 pc. | ||
฿ 2,419.30 |
MERCURY LAMPS | 1 Piece(s) | Quote | E26 | 1,500 | 120 | 157 | 160 W | 6,000 | 450 | 200 to 220 | 3,500 | 58 | 160 | 120 | 120 | 1,250 | 4549077211491 | 0.9 | 0.8 | 1 pc. | ||
฿ 3,392.23 |
MERCURY LAMPS | 1 Piece(s) | Quote | E39 | 3,500 | 160 | 238 | 250 W | 8,000 | 900 | 200 to 220 | 4,100 | 40 | 250 | 230 | 130 | 3,000 | 4549077211507 | 1.55 | 1.25 | 1 pc. | ||
฿ 4,135.92 |
MERCURY LAMPS | 1 Piece(s) | Quote | E39 | 4,100 | 160 | 238 | 300 W | 8,000 | 1,100 | 200 to 220 | 4,100 | 45 | 300 | 230 | 130 | 3,300 | 4549077211514 | 2.0 | 1.6 | 1 pc. | ||
฿ 5,406.52 |
MERCURY LAMPS | 1 Piece(s) | Quote | E39 | 8,000 | 183 | 305 | 500 W | 9,000 | 1,900 | 200 to 220 | 4,100 | 45 | 500 | 310 | 130 | 5,600 | 4549077672797 | 3.6 | 2.5 | 1 pc. |
[Features]
· A mercury lamp with embedded ballast filament that drives the ballast.
· Can be used without a direct connection to a power source since it does not require a ballast.
· Produces a cocktail light that mixes warm light from the filament with cool light from the mercury lamp.
· The ballastless type is used in illumination of construction sites, signboards, etc.
Part Number |
---|
BHRF100-110V160W/N |
BHRF100-110V300W/N |
BHRF200-220V160W/N |
BHRF200-220V250W/N |
BHRF200-220V300W/N |
BHRF200-220V500W/N2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Ring | Total Luminous Flux (lm) |
Valve diameter (mm) |
Length (mm) |
Type | Rated Lifespan (h) |
Central luminous intensity (cd) |
Operating voltage (V) |
Color temperature (K) |
Average color rendering index (Ra) |
Rated lamp power (W) |
Mass (g) |
Beam angle (Degree) |
Beam Light Bundle (lm) |
JAN Code | Lamp current at start (A) |
Lamp current when stable (A) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,642.60 |
MERCURY LAMPS | 1 Piece(s) | Quote | E26 | 1,400 | 120 | 157 | 160 W | 6,000 | 450 | 100 to 110 | 6,000 | 58 | 160 | 120 | 120 | 1,200 | 4549077211477 | 1.9 | 1.6 | 1 pc. | ||
฿ 4,325.22 |
MERCURY LAMPS | 1 Piece(s) | Quote | E39 | 3,550 | 160 | 238 | 300 W | 8,000 | 950 | 100 to 110 | 3,700 | 45 | 300 | 230 | 130 | 2,850 | 4549077211484 | 3.7 | 3.0 | 1 pc. | ||
฿ 2,419.30 |
MERCURY LAMPS | 1 Piece(s) | Quote | E26 | 1,500 | 120 | 157 | 160 W | 6,000 | 450 | 200 to 220 | 3,500 | 58 | 160 | 120 | 120 | 1,250 | 4549077211491 | 0.9 | 0.8 | 1 pc. | ||
฿ 3,392.23 |
MERCURY LAMPS | 1 Piece(s) | Quote | E39 | 3,500 | 160 | 238 | 250 W | 8,000 | 900 | 200 to 220 | 4,100 | 40 | 250 | 230 | 130 | 3,000 | 4549077211507 | 1.55 | 1.25 | 1 pc. | ||
฿ 4,135.92 |
MERCURY LAMPS | 1 Piece(s) | Quote | E39 | 4,100 | 160 | 238 | 300 W | 8,000 | 1,100 | 200 to 220 | 4,100 | 45 | 300 | 230 | 130 | 3,300 | 4549077211514 | 2.0 | 1.6 | 1 pc. | ||
฿ 5,406.52 |
MERCURY LAMPS | 1 Piece(s) | Quote | E39 | 8,000 | 183 | 305 | 500 W | 9,000 | 1,900 | 200 to 220 | 4,100 | 45 | 500 | 310 | 130 | 5,600 | 4549077672797 | 3.6 | 2.5 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?