(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Ballastless Mercury Lamp, General Type (BHF100-110V160W/N)

Light Bulb, Ballastless Mercury Lamp, General Type (BHF100-110V160W/N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BHF100-110V160W/N
BHF100-110V300W/N
BHF100-110V500W/N
BHF200-220V160W/N
BHF200-220V250W/N
BHF200-220V300W/N
BHF200-220V500W/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mouth Ring Total Luminous Flux
(lm)
Valve diameter
(mm)
Length
(mm)
Type Rated Lifespan
(h)
Operating voltage
(V)
Color temperature
(K)
Average color rendering index
(Ra)
Rated lamp power
(W)
Mass
(g)
JAN Code Lamp current at start
(A)
Lamp current when stable
(A)
Quantity

฿ 2,122.15

MERCURY LAMPS 1 Piece(s) Quote E26 1,900 75 172 160 W, fluorescent type 6,000 100 to 110 3,100 58 160 85 4549077211408 1.9 1.6 1 pc.

฿ 3,209.95

MERCURY LAMPS 1 Piece(s) Quote E39 5,700 90 240 300 W, fluorescent type 8,000 100 to 110 3,500 50 300 185 4549077211415 3.7 3.0 1 pc.

฿ 4,960.50

MERCURY LAMPS 1 Piece(s) Quote E39 11,400 116 290 500 W, fluorescent type 9,000 100 to 110 3,500 50 500 250 4549077211422 6.9 5.1 1 pc.

฿ 1,898.90

MERCURY LAMPS 1 Piece(s) Quote E26 2,600 75 172 160 W, fluorescent type 6,000 200 to 220 3,500 58 160 85 4549077211439 0.9 0.8 1 pc.

฿ 2,946.23

MERCURY LAMPS 1 Piece(s) Quote E39 4,700 90 240 250 W, fluorescent type 8,000 200 to 220 3,700 50 250 185 4549077211446 1.55 1.25 1 pc.

฿ 3,020.65

MERCURY LAMPS 1 Piece(s) Quote E39 6,600 90 240 300 W, fluorescent type 8,000 200 to 220 3,700 50 300 185 4549077211453 2.0 1.6 1 pc.

฿ 4,778.22

MERCURY LAMPS 1 Piece(s) Quote E39 12,800 116 290 500 W, fluorescent type 9,000 200 to 220 3,700 45 500 250 4549077211460 3.6 2.5 1 pc.

Basic Specifications

Product Description

[Features]
· A mercury lamp with embedded ballast filament that drives the ballast.
· Can be used without a direct connection to a power source since it does not require a ballast.
· Produces a cocktail light that mixes warm light from the filament with cool light from the mercury lamp.
· The general type is used in illumination of construction sites, signboards, etc.

Part Number
BHF100-110V160W/N
BHF100-110V300W/N
BHF100-110V500W/N
BHF200-220V160W/N
BHF200-220V250W/N
BHF200-220V300W/N
BHF200-220V500W/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mouth Ring Total Luminous Flux
(lm)
Valve diameter
(mm)
Length
(mm)
Type Rated Lifespan
(h)
Operating voltage
(V)
Color temperature
(K)
Average color rendering index
(Ra)
Rated lamp power
(W)
Mass
(g)
JAN Code Lamp current at start
(A)
Lamp current when stable
(A)
Quantity

฿ 2,122.15

MERCURY LAMPS 1 Piece(s) Quote E26 1,900 75 172 160 W, fluorescent type 6,000 100 to 110 3,100 58 160 85 4549077211408 1.9 1.6 1 pc.

฿ 3,209.95

MERCURY LAMPS 1 Piece(s) Quote E39 5,700 90 240 300 W, fluorescent type 8,000 100 to 110 3,500 50 300 185 4549077211415 3.7 3.0 1 pc.

฿ 4,960.50

MERCURY LAMPS 1 Piece(s) Quote E39 11,400 116 290 500 W, fluorescent type 9,000 100 to 110 3,500 50 500 250 4549077211422 6.9 5.1 1 pc.

฿ 1,898.90

MERCURY LAMPS 1 Piece(s) Quote E26 2,600 75 172 160 W, fluorescent type 6,000 200 to 220 3,500 58 160 85 4549077211439 0.9 0.8 1 pc.

฿ 2,946.23

MERCURY LAMPS 1 Piece(s) Quote E39 4,700 90 240 250 W, fluorescent type 8,000 200 to 220 3,700 50 250 185 4549077211446 1.55 1.25 1 pc.

฿ 3,020.65

MERCURY LAMPS 1 Piece(s) Quote E39 6,600 90 240 300 W, fluorescent type 8,000 200 to 220 3,700 50 300 185 4549077211453 2.0 1.6 1 pc.

฿ 4,778.22

MERCURY LAMPS 1 Piece(s) Quote E39 12,800 116 290 500 W, fluorescent type 9,000 200 to 220 3,700 45 500 250 4549077211460 3.6 2.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ballastless Mercury Lamp, General Type: related images