(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Ballastless Mercury Lamp, Ball Type (BH100-110V100WC/N)

Light Bulb, Ballastless Mercury Lamp, Ball Type (BH100-110V100WC/N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BH100-110V100WC/N
BH100-110V100WW/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Type Color temperature
(K)
Rated lamp power
(W)
JAN Code Quantity

฿ 2,061.73

MERCURY LAMPS 1 Piece(s) Quote 1,150 100 W, transparent type 3,700 100 4549077211538 1 pc.

฿ 2,169.62

MERCURY LAMPS 1 Piece(s) Quote 950 100 W, diffusion type 3,100 1.00 4549077211545 1 pc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Mouth Ring
    E26
  • Valve diameter(mm)
    95
  • Length(mm)
    139
  • Rated Lifespan(h)
    6,000
  • Operating voltage(V)
    100 to 110
  • Average color rendering index(Ra)
    58
  • Mass(g)
    80
  • Lamp current at start(A)
    1.15
  • Lamp current when stable(A)
    1.00
  • Includes mercury
    Y
  • Quantity
    1 pc.

Product Description

[Features]
· A mercury lamp with embedded ballast filament that drives the ballast.
· Can be used without a direct connection to a power source since it does not require a ballast.
· Produces a cocktail light that mixes warm light from the filament with cool light from the mercury lamp.
· The ball type is suited for street lamps and garden lights.

Part Number
BH100-110V100WC/N
BH100-110V100WW/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Type Color temperature
(K)
Rated lamp power
(W)
JAN Code Quantity

฿ 2,061.73

MERCURY LAMPS 1 Piece(s) Quote 1,150 100 W, transparent type 3,700 100 4549077211538 1 pc.

฿ 2,169.62

MERCURY LAMPS 1 Piece(s) Quote 950 100 W, diffusion type 3,100 1.00 4549077211545 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Ballastless Mercury Lamp, Ball Type: related images