(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Mercury Lamp, Reflector Type (HRF700X/N)

Light Bulb, Mercury Lamp, Reflector Type (HRF700X/N)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HRF1000X/N
HRF200X/N2
HRF250X/N2
HRF300X/N2
HRF400X/N2
HRF700X/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Valve diameter
(mm)
Length
(mm)
Type Central luminous intensity
(cd)
Operating voltage
(V)
Color temperature
(K)
Average color rendering index
(Ra)
Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
Beam Light Bundle
(lm)
JAN Code Quantity

฿ 11,306.52

MERCURY LAMPS 1 Piece(s) Quote 45,000 280 410 1,000 W 11,000 130 4,100 30 8.3 1,000 1,050 36,500 4549077210050 1 pc.

฿ 2,710.00

MERCURY LAMPS 1 Piece(s) Quote 7,000 183 305 200 W 1,900 120 4,500 35 1.9 200 310 5,700 4549077673305 1 pc.

฿ 2,750.45

MERCURY LAMPS 1 Piece(s) Quote 9,500 183 305 250 W 2,300 130 4,500 35 2.1 250 310 6,800 4549077673312 1 pc.

฿ 2,784.42

MERCURY LAMPS 1 Piece(s) Quote 11,500 183 305 300 W 2,900 130 4,500 30 2.5 300 320 8,400 4549077673329 1 pc.

฿ 3,243.93

MERCURY LAMPS 1 Piece(s) Quote 15,500 183 305 400 W 4,200 130 4,500 35 3.3 400 30 2,900 4549077673336 1 pc.

฿ 9,279.25

MERCURY LAMPS 1 Piece(s) Quote 30,000 280 410 700 W 7,900 130 4,100 30 5.9 700 1,050 25,500 4549077210104 1 pc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Mouth Ring
    E39
  • Rated Lifespan(h)
    12,000
  • Beam angle(Degree)
    130
  • Includes mercury
    Y
  • Quantity
    1 pc.

Product Description

[Features]
· A high luminance discharge lamp that discharges during mercury vaporization to produce light.

Part Number
HRF1000X/N
HRF200X/N2
HRF250X/N2
HRF300X/N2
HRF400X/N2
HRF700X/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Valve diameter
(mm)
Length
(mm)
Type Central luminous intensity
(cd)
Operating voltage
(V)
Color temperature
(K)
Average color rendering index
(Ra)
Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
Beam Light Bundle
(lm)
JAN Code Quantity

฿ 11,306.52

MERCURY LAMPS 1 Piece(s) Quote 45,000 280 410 1,000 W 11,000 130 4,100 30 8.3 1,000 1,050 36,500 4549077210050 1 pc.

฿ 2,710.00

MERCURY LAMPS 1 Piece(s) Quote 7,000 183 305 200 W 1,900 120 4,500 35 1.9 200 310 5,700 4549077673305 1 pc.

฿ 2,750.45

MERCURY LAMPS 1 Piece(s) Quote 9,500 183 305 250 W 2,300 130 4,500 35 2.1 250 310 6,800 4549077673312 1 pc.

฿ 2,784.42

MERCURY LAMPS 1 Piece(s) Quote 11,500 183 305 300 W 2,900 130 4,500 30 2.5 300 320 8,400 4549077673329 1 pc.

฿ 3,243.93

MERCURY LAMPS 1 Piece(s) Quote 15,500 183 305 400 W 4,200 130 4,500 35 3.3 400 30 2,900 4549077673336 1 pc.

฿ 9,279.25

MERCURY LAMPS 1 Piece(s) Quote 30,000 280 410 700 W 7,900 130 4,100 30 5.9 700 1,050 25,500 4549077210104 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Mercury Lamp, Reflector Type: related images