(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Florescent Mercury Lamp, General Type

Light Bulb, Florescent Mercury Lamp, General Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,311.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HF40X/N
HF80X/N
HF1000X/N
HF100X/N
HF200X/N
HF250X/N
HF300X/N
HF700X/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mouth Ring Total Luminous Flux
(lm)
Valve diameter
(mm)
Length
(mm)
Type Rated Lifespan
(h)
Operating voltage
(V)
Average color rendering index
(Ra)
Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
JAN Code Quantity

฿ 1,311.05

MERCURY LAMPS 1 Piece(s) Quote E26 1,250 55 127 40 W 6,000 90 40 0.53 40 45 4549077210005 1 pc.

฿ 1,533.78

MERCURY LAMPS 1 Piece(s) Quote E26 3,400 70 175 80 W 12,000 115 40 0.8 80 80 4549077210036 1 pc.

฿ 7,062.20

MERCURY LAMPS 1 Piece(s) Quote E39 59,500 180 390 1,000 W 12,000 130 30 8.3 1,000 560 4549077209962 1 pc.

฿ 1,662.13

MERCURY LAMPS 1 Piece(s) Quote E26 4,200 70 175 100 W 12,000 115 40 1.0 100 80 4549077209955 1 pc.

฿ 2,102.18

MERCURY LAMPS 1 Piece(s) Quote E39 9,900 90 240 200 W 12,000 120 40 1.9 200 200 4549077209979 1 pc.

฿ 2,210.05

MERCURY LAMPS 1 Piece(s) Quote E39 12,800 90 240 250 W 12,000 130 40 2.1 250 250 4549077209986 1 pc.

฿ 2,480.25

MERCURY LAMPS 1 Piece(s) Quote E39 15,800 116 290 300 W 12,000 130 40 2.5 300 270 4549077209993 1 pc.

฿ 5,075.37

MERCURY LAMPS 1 Piece(s) Quote E39 41,000 150 370 700 W 12,000 130 35 5.9 700 440 4549077210029 1 pc.

Basic Specifications

Product Description

[Features]
· A high luminance discharge lamp that discharges during mercury vaporization to produce light.

Part Number
HF40X/N
HF80X/N
HF1000X/N
HF100X/N
HF200X/N
HF250X/N
HF300X/N
HF700X/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mouth Ring Total Luminous Flux
(lm)
Valve diameter
(mm)
Length
(mm)
Type Rated Lifespan
(h)
Operating voltage
(V)
Average color rendering index
(Ra)
Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
JAN Code Quantity

฿ 1,311.05

MERCURY LAMPS 1 Piece(s) Quote E26 1,250 55 127 40 W 6,000 90 40 0.53 40 45 4549077210005 1 pc.

฿ 1,533.78

MERCURY LAMPS 1 Piece(s) Quote E26 3,400 70 175 80 W 12,000 115 40 0.8 80 80 4549077210036 1 pc.

฿ 7,062.20

MERCURY LAMPS 1 Piece(s) Quote E39 59,500 180 390 1,000 W 12,000 130 30 8.3 1,000 560 4549077209962 1 pc.

฿ 1,662.13

MERCURY LAMPS 1 Piece(s) Quote E26 4,200 70 175 100 W 12,000 115 40 1.0 100 80 4549077209955 1 pc.

฿ 2,102.18

MERCURY LAMPS 1 Piece(s) Quote E39 9,900 90 240 200 W 12,000 120 40 1.9 200 200 4549077209979 1 pc.

฿ 2,210.05

MERCURY LAMPS 1 Piece(s) Quote E39 12,800 90 240 250 W 12,000 130 40 2.1 250 250 4549077209986 1 pc.

฿ 2,480.25

MERCURY LAMPS 1 Piece(s) Quote E39 15,800 116 290 300 W 12,000 130 40 2.5 300 270 4549077209993 1 pc.

฿ 5,075.37

MERCURY LAMPS 1 Piece(s) Quote E39 41,000 150 370 700 W 12,000 130 35 5.9 700 440 4549077210029 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Florescent Mercury Lamp, General Type: related images