(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Intensity Type (K-HICA150H/N)

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Intensity Type (K-HICA150H/N)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Only use dedicated ballasts. Not compatible with Hica Light (high-rendering type) dedicated ballasts. Use in ambient temperatures of -40°C to +40°C. Stabilization requires approx. 15 minutes, and restart requires approx. 5 minutes. The lighting direction can be set freely.* Verify that the dedicated ballast is not a discontinued product prior to use.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
K-HICA150H/N SALE
K-HICA250FH/N SALE
K-HICA250H/N SALE
K-HICA400FH/N SALE
K-HICA400H/N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Dimensions
(mm)
Length
(mm)
Type Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
JAN Code Light center length
(mm)
Quantity

฿ 13,354.23

฿ 10,897.05

LIGHT BULB 1 Piece(s) Quote 5,300 Outer tube diameter: 90 240 150 W, transparent type 1.7 150 180 4549077398512 160 1 pc.

฿ 15,117.77

฿ 12,337.61

LIGHT BULB 1 Piece(s) Quote 8,900 Outer tube diameter: 90 240 250 W, diffusion type 2.8 250 180 4549077398536 - 1 pc.

฿ 14,773.68

฿ 12,055.32

LIGHT BULB 1 Piece(s) Quote 9,300 Outer tube diameter: 90 240 250 W, transparent type 2.8 250 180 4549077398550 160 1 pc.

฿ 16,888.30

฿ 13,780.85

LIGHT BULB 1 Piece(s) Quote 16,000 Outer tube diameter: 116 290 400 W, diffusion type 4.4 400 245 4549077398574 - 1 pc.

฿ 16,577.67

฿ 13,527.38

LIGHT BULB 1 Piece(s) Quote 17,000 Outer tube diameter: 116 290 400 W, transparent type 4.4 400 245 4549077398598 185 1 pc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Mouth Ring
    E39
  • Rated Lifespan(h)
    9,000
  • Operating voltage(V)
    120
  • Color temperature(K)
    2,800
  • Average color rendering index(Ra)
    76
  • Includes mercury
    Y
  • Quantity
    1 pc.

Product Description

[Features]
・ It is a true color rendering type high pressure sodium lamp with further increased sodium vapor pressure during lighting
・ It is a light source that emits a warm light color similar to an incandescent light bulb, has a good color rendering property, and shows vivid colors.It is approx. 2.5 times more efficient than a general light bulb (high color rendering type/150 type) and has a rated lifespan of 9,000 hours, and demonstrates excellent economy
・ High color rendering type and high saturation type, suitable for commercial facilities, etc.

Part Number
K-HICA150H/N SALE
K-HICA250FH/N SALE
K-HICA250H/N SALE
K-HICA400FH/N SALE
K-HICA400H/N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Dimensions
(mm)
Length
(mm)
Type Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
JAN Code Light center length
(mm)
Quantity

฿ 13,354.23

฿ 10,897.05

LIGHT BULB 1 Piece(s) Quote 5,300 Outer tube diameter: 90 240 150 W, transparent type 1.7 150 180 4549077398512 160 1 pc.

฿ 15,117.77

฿ 12,337.61

LIGHT BULB 1 Piece(s) Quote 8,900 Outer tube diameter: 90 240 250 W, diffusion type 2.8 250 180 4549077398536 - 1 pc.

฿ 14,773.68

฿ 12,055.32

LIGHT BULB 1 Piece(s) Quote 9,300 Outer tube diameter: 90 240 250 W, transparent type 2.8 250 180 4549077398550 160 1 pc.

฿ 16,888.30

฿ 13,780.85

LIGHT BULB 1 Piece(s) Quote 16,000 Outer tube diameter: 116 290 400 W, diffusion type 4.4 400 245 4549077398574 - 1 pc.

฿ 16,577.67

฿ 13,527.38

LIGHT BULB 1 Piece(s) Quote 17,000 Outer tube diameter: 116 290 400 W, transparent type 4.4 400 245 4549077398598 185 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Intensity Type: related images