(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, S Type / Dedicated Ballast Lighting Type (M1000B/BUSC/N)

Light Bulb, Multi-Halogen Lamp, SC Type, Downward Lighting, S Type / Dedicated Ballast Lighting Type (M1000B/BUSC/N)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Only use dedicated ballasts. Use in ambient temperatures of -20°C to +40°C. Stabilization requires approx. 8 minutes, and restart requires approx. 13 minutes. Avoid looking directly at the lamp when working for long periods of time when the lamp is placed nearby. Otherwise, you may get burned or your eyes may be injured.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1000B/BUSC/N SALE
MF1000B/BHSC/N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Type Color temperature
(K)
Average color rendering index
(Ra)
JAN Code Light center length
(mm)
Quantity

฿ 13,442.15

฿ 10,968.79

LIGHT BULB 1 Piece(s) Quote 115,000 1,000 W, transparent type 3,700 63 4549077399304 245 1 pc.

฿ 13,996.03

฿ 11,420.76

LIGHT BULB 1 Piece(s) Quote 97,000 1,000 W, fluorescent type 3,500 60 4549077398604 - 1 pc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Mouth Ring
    E39
  • Dimensions(mm)
    Outer tube diameter: 180
  • Length(mm)
    390
  • Rated Lifespan(h)
    9,000
  • Operating voltage(V)
    250
  • Rated input current(A)
    4.3
  • Rated lamp power(W)
    1,000
  • Mass(g)
    530
  • Includes mercury
    Y
  • Quantity
    1 pc.

Product Description

[Features]
· A highly efficient multi-halogen lamp that uses light generated from sodium and scandium.
· Highly efficient (400 W downward lighting) at approx. 1.7-times greater than the manufacturer's mercury lamps makes this suited for ceiling lights in high ceiling stores, factories, sports facilities, etc., as well as for projection lighting such as for outdoor competition events, school grounds, etc.

Part Number
M1000B/BUSC/N SALE
MF1000B/BHSC/N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Type Color temperature
(K)
Average color rendering index
(Ra)
JAN Code Light center length
(mm)
Quantity

฿ 13,442.15

฿ 10,968.79

LIGHT BULB 1 Piece(s) Quote 115,000 1,000 W, transparent type 3,700 63 4549077399304 245 1 pc.

฿ 13,996.03

฿ 11,420.76

LIGHT BULB 1 Piece(s) Quote 97,000 1,000 W, fluorescent type 3,500 60 4549077398604 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Multi-Halogen Lamp, SC Type, Downward Lighting, S Type / Dedicated Ballast Lighting Type: related images