(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Cerameta, Single Base, E Type

Light Bulb, Cerameta, Single Base, E Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Only use dedicated devices or ballasts. Use in ambient temperatures of -10°C to +40°C. Avoid looking directly at the lamp when working for long periods of time when the lamp is placed nearby. Otherwise, you may get burned or your eyes may be injured. Stabilization requires approx. 4 minutes, and restart requires approx. 8 minutes. The lighting direction can be set freely. The light color (color temperature) may vary slightly based on the lighting direction. (When the light direction is horizontal, the color temperature will appear lower than when the lighting direction is vertical.)
  • From :
    ฿ 7,156.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT70CE-LW/N
MT70FCE-LW/N
MT70FCE-W/N
MT70FCE-WW/N
MT150CE-LW/N
MT150CE-W/N
MT150CE-WW/N
MT150FCE-LW/N
MT150FCE-W/N
MT150FCE-WW/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Dimensions
(mm)
Length
(mm)
Type Operating voltage
(V)
Color temperature
(K)
Average color rendering index
(Ra)
Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
JAN Code Light center length
(mm)
Quantity

฿ 8,238.40

LIGHT BULB 1 Piece(s) Quote 6,700 Outer tube diameter: 30 125 70 W, transparent type 85 3,000 90 0.86 70 60 4549077399168 - 1 pc.

฿ 7,156.57

LIGHT BULB 1 Piece(s) Quote 6,500 Outer tube diameter: 30 125 70 W, diffusion type 85 3,000 90 0.86 70 60 4549077399243 87 1 pc.

฿ 7,156.57

LIGHT BULB 1 Piece(s) Quote 6,500 Outer tube diameter: 30 125 70 W, diffusion type 85 4,200 90 0.86 70 60 4549077399250 87 1 pc.

฿ 7,156.57

LIGHT BULB 1 Piece(s) Quote 6,800 Outer tube diameter: 30 125 70 W, diffusion type 85 3,500 90 0.86 70 60 4549077399267 87 1 pc.

฿ 8,238.40

LIGHT BULB 1 Piece(s) Quote 13,800 Outer tube diameter: 40 140 150 W, transparent type 90 3,000 95 1.67 150 100 4549077398819 - 1 pc.

฿ 8,238.40

LIGHT BULB 1 Piece(s) Quote 15,000 Outer tube diameter: 40 140 150 W, transparent type 90 4,200 93 1.67 150 100 4549077398826 - 1 pc.

฿ 8,238.40

LIGHT BULB 1 Piece(s) Quote 14,500 Outer tube diameter: 40 140 150 W, transparent type 90 3,500 95 1.67 150 100 4549077398833 - 1 pc.

฿ 8,359.75

LIGHT BULB 1 Piece(s) Quote 13,500 Outer tube diameter: 40 140 150 W, diffusion type 90 3,000 95 1.67 150 100 4549077398901 95 1 pc.

฿ 8,359.75

LIGHT BULB 1 Piece(s) Quote 14,400 Outer tube diameter: 40 140 150 W, diffusion type 90 4,200 93 1.67 150 100 4549077398918 95 1 pc.

฿ 8,359.75

LIGHT BULB 1 Piece(s) Quote 14,300 Outer tube diameter: 40 140 150 W, diffusion type 90 3,500 95 1.67 150 100 4549077398925 95 1 pc.

Basic Specifications

Product Description

[Features]
· Compact HID lamp that uses ceramic luminous tubes. Low color shifting when illuminated, and high efficiency / high-color rendering reduces variances in light color.
· It has a long rated lifespan of 16,000 hours to reduce the hassle of regularly replacing lamp bulbs.
· Features characteristics of electronic ballasts.
· The rated useful life for copper-iron ballasts is 12,000 hours.
· Adopts a UV-cutting structure that greatly reduces ultraviolet radiation.
· Prevents color fading and discoloration when displaying merchandise, etc.

Part Number
MT70CE-LW/N
MT70FCE-LW/N
MT70FCE-W/N
MT70FCE-WW/N
MT150CE-LW/N
MT150CE-W/N
MT150CE-WW/N
MT150FCE-LW/N
MT150FCE-W/N
MT150FCE-WW/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Dimensions
(mm)
Length
(mm)
Type Operating voltage
(V)
Color temperature
(K)
Average color rendering index
(Ra)
Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
JAN Code Light center length
(mm)
Quantity

฿ 8,238.40

LIGHT BULB 1 Piece(s) Quote 6,700 Outer tube diameter: 30 125 70 W, transparent type 85 3,000 90 0.86 70 60 4549077399168 - 1 pc.

฿ 7,156.57

LIGHT BULB 1 Piece(s) Quote 6,500 Outer tube diameter: 30 125 70 W, diffusion type 85 3,000 90 0.86 70 60 4549077399243 87 1 pc.

฿ 7,156.57

LIGHT BULB 1 Piece(s) Quote 6,500 Outer tube diameter: 30 125 70 W, diffusion type 85 4,200 90 0.86 70 60 4549077399250 87 1 pc.

฿ 7,156.57

LIGHT BULB 1 Piece(s) Quote 6,800 Outer tube diameter: 30 125 70 W, diffusion type 85 3,500 90 0.86 70 60 4549077399267 87 1 pc.

฿ 8,238.40

LIGHT BULB 1 Piece(s) Quote 13,800 Outer tube diameter: 40 140 150 W, transparent type 90 3,000 95 1.67 150 100 4549077398819 - 1 pc.

฿ 8,238.40

LIGHT BULB 1 Piece(s) Quote 15,000 Outer tube diameter: 40 140 150 W, transparent type 90 4,200 93 1.67 150 100 4549077398826 - 1 pc.

฿ 8,238.40

LIGHT BULB 1 Piece(s) Quote 14,500 Outer tube diameter: 40 140 150 W, transparent type 90 3,500 95 1.67 150 100 4549077398833 - 1 pc.

฿ 8,359.75

LIGHT BULB 1 Piece(s) Quote 13,500 Outer tube diameter: 40 140 150 W, diffusion type 90 3,000 95 1.67 150 100 4549077398901 95 1 pc.

฿ 8,359.75

LIGHT BULB 1 Piece(s) Quote 14,400 Outer tube diameter: 40 140 150 W, diffusion type 90 4,200 93 1.67 150 100 4549077398918 95 1 pc.

฿ 8,359.75

LIGHT BULB 1 Piece(s) Quote 14,300 Outer tube diameter: 40 140 150 W, diffusion type 90 3,500 95 1.67 150 100 4549077398925 95 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cerameta, Single Base, E Type: related images