(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
EA997RY-181 |
EA997RY-182 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|---|---|
฿ 11,069.00 |
RUBBER CUSHION MAT | 1 Piece(s) | 22 Day(s) | 2 | ||
฿ 24,329.00 ฿ 16,412.34 |
RUBBER CUSHION MAT | 1 Piece(s) | 22 Day(s) | 5 |
·For protecting work benches and products.
·Reduces fatigue of operator in line work and prevents damage by falling objects.
Part Number |
---|
EA997RY-181 |
EA997RY-182 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|---|---|
฿ 11,069.00 |
RUBBER CUSHION MAT | 1 Piece(s) | 22 Day(s) | 2 | ||
฿ 24,329.00 ฿ 16,412.34 |
RUBBER CUSHION MAT | 1 Piece(s) | 22 Day(s) | 5 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?