(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Confidential Document Storage Cart

Confidential Document Storage Cart

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After determining the part number, click the "See Price" button on the right side of the page to see the latest price.

Specifications of EA995C-31

  • Materials
    Frame: 1.2 mm thick ø19.1 steel pipe (chrome plating); bag: made of nylon cloth
  • Size
    528(W)×476(D)×925(H)mm
  • Weight
    5.72 kg
  • Recommended Transport Weight
    20 to 50 kg
  • Capacity (Storage guide)
    81L
  • Inlet port width
    300mm
Part Number
EA995C-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,817.00

฿ 20,653.60

STORAGE CART 1 Piece(s) 20 Day(s)

Basic Specifications

  • Materials
    Frame: 1.2 mm thick ø19.1 steel pipe (chrome plating); bag: made of nylon cloth
  • Size
    528(W)×476(D)×925(H)mm
  • Weight
    5.72 kg
  • Recommended Transport Weight
    20 to 50 kg
  • Capacity (Storage guide)
    81L
  • Inlet port width
    300mm

Product Description

[Features]
·Size: 528 (W) × 476 (D) × 925 (H) mm
·Weight: 5.72 kg
·Input opening capacity: 300 mm
·Recommended transport weight: 20/50 kg
·It is easy to transport and useful for regular collection of important documents.
・ With key
·Capacity (approximate storage capacity): 81 L

Specifications of EA995C-31

  • Materials
    Frame: 1.2 mm thick ø19.1 steel pipe (chrome plating); bag: made of nylon cloth
  • Size
    528(W)×476(D)×925(H)mm
  • Weight
    5.72 kg
  • Recommended Transport Weight
    20 to 50 kg
  • Capacity (Storage guide)
    81L
  • Inlet port width
    300mm
Part Number
EA995C-31 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,817.00

฿ 20,653.60

STORAGE CART 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1