(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

20 L Gasoline Can

20 L Gasoline Can

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA991HB-2A

  • Weight
    approx. 4.0 kg
  • Size
    350(W)×170(D)×473(H)mm
  • Materials
    0.8 mm electrogalvanized steel plate
  • Capacity
    20L
  • Color
    audio color
  • Applications
    cars, motorcycles, agricultural machines, power generators, construction sites
Part Number
EA991HB-2A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,204.00

GASOLINE CARRYING CAN 1 Piece(s) 22 Day(s)

Basic Specifications

  • Weight
    approx. 4.0 kg
  • Size
    350(W)×170(D)×473(H)mm
  • Materials
    0.8 mm electrogalvanized steel plate
  • Capacity
    20L
  • Color
    audio color
  • Applications
    cars, motorcycles, agricultural machines, power generators, construction sites

Product Description

[Features]
·Fire Service Act in Japan compliant product (JIS standard special steel plate used)
·UN standard compliant product
·Material: 0.8 mm electrogalvanized steel plate
·Size: 350 (W) × 170 (D) × 473 (H) mm
·Capacity: 20 L
·Weight: approx. 4.0 kg
·Color: audio color
· With a nozzle
·High durability with rust prevention treatment
·Applications: cars, motorcycles, agricultural machines, power generators, construction sites

Specifications of EA991HB-2A

  • Weight
    approx. 4.0 kg
  • Size
    350(W)×170(D)×473(H)mm
  • Materials
    0.8 mm electrogalvanized steel plate
  • Capacity
    20L
  • Color
    audio color
  • Applications
    cars, motorcycles, agricultural machines, power generators, construction sites
Part Number
EA991HB-2A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,204.00

GASOLINE CARRYING CAN 1 Piece(s) 22 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1