750 ml Oil Suction Gun

Brand :
ESCO
Caution
Product Description
[Features]
·Weight: 650 g
・ Aluminum
·Continuous work of intake and discharge can be performed at the same time.
·Corresponding up to SAE45
·For gasoline, light oil, kerosene, anti-freezing liquid, etc.
·Capacity (ml): 750
·Nozzle size (mm): Diameter 18 × 600 Diameter 20 × 600
·Body size (mm): Diameter 65 × 450