(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1,140 × 1,140 × 170 mm / Pallet Made of PP (With Casters)

1,140 × 1,140 × 170 mm / Pallet Made of PP (With Casters)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA985P-5

  • Weight
    14.6 kg
  • Size
    Outer dimensions: 1,140 × 1,140 × 170 (H) mm; wall inner dimensions: 1,104 × 1,104 × 40 (H) mm; outer height: 200 mm including casters
  • Materials
    Polypropylene
  • Load weight
    0.3 t
  • Insertion Port Width
    260mm
  • Single-Sided Product
    It is a pallet with different shapes on the front and back. The surface has a flat shape for loading luggage. The back side is in the shape of the kanji for "ta (square with a cross in the middle)."The kanji for "ta (square with a cross in the middle)" on the back side functions as a caster escape hole for the hand lift, allowing for transportation by the hand lift. It is lightweight while keeping its strength.
  • 4-Way Insertion Port Product
    A pallet into which forklift jaws can be inserted from 4 directions. It is an easy-to-use pallet even in a small warehouse because it can be inserted and transported from any of the 4 directions.
  • Color
    Light blue
Part Number
EA985P-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,184.00

PALETTE 1 Piece(s) 20 Day(s)

Basic Specifications

  • Weight
    14.6 kg
  • Size
    Outer dimensions: 1,140 × 1,140 × 170 (H) mm; wall inner dimensions: 1,104 × 1,104 × 40 (H) mm; outer height: 200 mm including casters
  • Materials
    Polypropylene
  • Load weight
    0.3 t
  • Insertion Port Width
    260mm
  • Single-Sided Product
    It is a pallet with different shapes on the front and back. The surface has a flat shape for loading luggage. The back side is in the shape of the kanji for "ta (square with a cross in the middle)."The kanji for "ta (square with a cross in the middle)" on the back side functions as a caster escape hole for the hand lift, allowing for transportation by the hand lift. It is lightweight while keeping its strength.
  • 4-Way Insertion Port Product
    A pallet into which forklift jaws can be inserted from 4 directions. It is an easy-to-use pallet even in a small warehouse because it can be inserted and transported from any of the 4 directions.
  • Color
    Light blue

Product Description

[Features]
·Outlet width: 260 mm
·Materials: Polypropylene
·Weight: 14.6 kg
·With casters with a diameter of 75 mm
·A total of 5 casters at the 4 corners and the center support the load firmly.
·Load weight: 0.3 t
·Size (mm): 1140 × 1140 × 170 (H)

Specifications of EA985P-5

  • Weight
    14.6 kg
  • Size
    Outer dimensions: 1,140 × 1,140 × 170 (H) mm; wall inner dimensions: 1,104 × 1,104 × 40 (H) mm; outer height: 200 mm including casters
  • Materials
    Polypropylene
  • Load weight
    0.3 t
  • Insertion Port Width
    260mm
  • Single-Sided Product
    It is a pallet with different shapes on the front and back. The surface has a flat shape for loading luggage. The back side is in the shape of the kanji for "ta (square with a cross in the middle)."The kanji for "ta (square with a cross in the middle)" on the back side functions as a caster escape hole for the hand lift, allowing for transportation by the hand lift. It is lightweight while keeping its strength.
  • 4-Way Insertion Port Product
    A pallet into which forklift jaws can be inserted from 4 directions. It is an easy-to-use pallet even in a small warehouse because it can be inserted and transported from any of the 4 directions.
  • Color
    Light blue
Part Number
EA985P-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 15,184.00

PALETTE 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1