(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA983FM-43 |
EA983FM-44 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Materials | Details 1 | Details 2 |
---|---|---|---|---|---|---|---|---|---|
฿ 290.85 |
TRUCK | 1 Piece(s) | 6 Day(s) | 100×100×42(H)mm | PVC | Screw mounting type (ø4.5 mm hole) | - | ||
฿ 197.33 |
METAL FITTINGS | 1 Piece(s) | 6 Day(s) | - | - | - | Mounting bracket for EA983FM-43 |
Bumper cushion for EA983FM-43.
Prevents scratches and injuries caused by collisions of a platform truck.
Part Number |
---|
EA983FM-43 |
EA983FM-44 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Materials | Details 1 | Details 2 |
---|---|---|---|---|---|---|---|---|---|
฿ 290.85 |
TRUCK | 1 Piece(s) | 6 Day(s) | 100×100×42(H)mm | PVC | Screw mounting type (ø4.5 mm hole) | - | ||
฿ 197.33 |
METAL FITTINGS | 1 Piece(s) | 6 Day(s) | - | - | - | Mounting bracket for EA983FM-43 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?