510 × 410 × 505 to 775 mm Worktable (Inclined Type)

Brand :
ESCO

Caution

  • It will be a customer assembly.
  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Product Description

[Features]
·Materials: Steel
·Caster diameter: Diameter 75 mm
·Caster: swivel casters × 4 (2 pcs. of them have brakes)
·Height is adjustable with a 25 mm pitch.
·The top plate angle can be tilted in 2 stages, 15° and 30°.
·Size (W × D × H) (mm): 510 × 410 × 505 /775 (H)
·Weight (kg): 16
·Load Capacity (kg): 150

Usage method and usage examples

Instruction manual

Instruction manual 1 of 510 × 410 × 505 to 775 mm Worktable (Tilt Type)Instruction manual 2 of 510 × 410 × 505 to 775 mm Worktable (Tilt Type)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat