750 × 460 × 925 mm Tool Cart (Resin)

Brand :
ESCO

Caution

  • It will be a customer assembly.

Product Description

[Features]
·Tray height: The 1st tier: 70 mm; the 2nd tier: 780 mm
·Material: Tray: resin; column: aluminum
·Caster diameter: Diameter: 105 mm
·Caster: Swivel casters × 2 with brake, fixed casters × 2
·Size (W × D × H) mm: 750 × 460 × 920
・ Weight (kg): 7.5
·Load Capacity (kg): 150

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

750 × 460 × 925 mm Tool Cart (Resin) | ESCO | MISUMI Thailand