(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet 2 to 4 Tiers, 455 × 620 × H

Cabinet 2 to 4 Tiers, 455 × 620 × H

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA954DC-11A

  • Weight
    43.5 kg
  • Specifications
    6 B4 partition boards
  • Load Capacity
    40 kg/tier (Equal load)
  • Drawer internal dimensions
    387(W)×561(D)×299(H)mm
  • Details 1
    With 2 keys
  • Product Detail Type
    2 to 4 Tier Cabinet
  • Outer Dimensions
    455(W)×620(D)×1065(H)mm
Part Number
EA954DC-11A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,133.45

CABINET 1 Piece(s) 7 Day(s)

Basic Specifications

  • Weight
    43.5 kg
  • Specifications
    6 B4 partition boards
  • Load Capacity
    40 kg/tier (Equal load)
  • Drawer internal dimensions
    387(W)×561(D)×299(H)mm
  • Details 1
    With 2 keys
  • Product Detail Type
    2 to 4 Tier Cabinet
  • Outer Dimensions
    455(W)×620(D)×1065(H)mm

Product Description

A cabinet with 2 keys, 40 kg uniform load, with 4 B4 dividers

Specifications of EA954DC-11A

  • Weight
    43.5 kg
  • Specifications
    6 B4 partition boards
  • Load Capacity
    40 kg/tier (Equal load)
  • Drawer internal dimensions
    387(W)×561(D)×299(H)mm
  • Details 1
    With 2 keys
  • Product Detail Type
    2 to 4 Tier Cabinet
  • Outer Dimensions
    455(W)×620(D)×1065(H)mm
Part Number
EA954DC-11A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 20,133.45

CABINET 1 Piece(s) 7 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1