(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

360 mm Cartridge Gun

360 mm Cartridge Gun

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA930BC-1

  • Overall Length
    360mm
Part Number
EA930BC-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 667.00

CARTRIDGE GUN 1 Piece(s) 12 Day(s)

Basic Specifications

  • Overall Length
    360mm

Product Description

Cartridge gun with overall length of 360 mm.
Materials: Steel
Weight: 610 g

Specifications of EA930BC-1

  • Overall Length
    360mm
Part Number
EA930BC-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 667.00

CARTRIDGE GUN 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1