207 × 230 mm Paper Towel (150 Cuts / 2 Rolls)

Brand :
ESCO

Caution

    Product Description

    [Features]
    ·Material: 100% pulp
    ·Seat Size: 230 × 207 × 115 mm
    ·Quantity: 150 cuts × 2 rolls
    ·With perforations that can be cut in half, it can be adjusted according to the purpose of use, which is convenient.
    ·A roll has 3 times the length (*Comparison with general 50-cut products)
    ·150-cut long type. It can be carried compactly and the storage space is reduced.
    ·Hard to tear when getting wet and powerfully absorbs water and oil.
    ·For wiping around the kitchen and wiping oil stains on tableware, frying pans, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat