(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

300 × 430 × 60 mm Business Bag

300 × 430 × 60 mm Business Bag

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA927CR-31

  • Weight
    750g
  • Size
    425 (W) × 90 (D) × 330 (H) mm (thickness is 60 mm / 30 mm for 2 layer type bag)
  • Materials
    Nylon (Water repellent finish)
Part Number
EA927CR-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,447.00

BUSINESS BAG 1 Piece(s) 12 Day(s)

Basic Specifications

  • Weight
    750g
  • Size
    425 (W) × 90 (D) × 330 (H) mm (thickness is 60 mm / 30 mm for 2 layer type bag)
  • Materials
    Nylon (Water repellent finish)

Product Description

[Features]
·Material: Nylon (Water repellent finish)
·Weight: 750 g
·1 outer pocket, 5 inner pockets, pen holder, mobile phone holder
·With shoulder belt, belt for fixing a computer, hook
·Size: 425 (W) × 90 (D) × 330 (H) mm

Specifications of EA927CR-31

  • Weight
    750g
  • Size
    425 (W) × 90 (D) × 330 (H) mm (thickness is 60 mm / 30 mm for 2 layer type bag)
  • Materials
    Nylon (Water repellent finish)
Part Number
EA927CR-31
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,447.00

BUSINESS BAG 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1