(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

360 × 240 × 530 mm Carrying Bag (Doubles as Backpack)

360 × 240 × 530 mm Carrying Bag (Doubles as Backpack)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA927BF-23A

  • Weight
    2.1 kg
  • Size
    Inner dimensions: 350 (W) × 170 (D) × 460 (H) mm; outer dimensions: 360 (W) × 240 (D) × 530 (H) mm
  • Materials
    Polyester dobby
  • Capacity
    Approx. 25 L
  • Load Capacity
    Approx. 10 kg
  • Caster
    Fixed × 2 (material: rubber)
Part Number
EA927BF-23A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,487.00

CARRY BAG 1 Piece(s) 12 Day(s)

Basic Specifications

  • Weight
    2.1 kg
  • Size
    Inner dimensions: 350 (W) × 170 (D) × 460 (H) mm; outer dimensions: 360 (W) × 240 (D) × 530 (H) mm
  • Materials
    Polyester dobby
  • Capacity
    Approx. 25 L
  • Load Capacity
    Approx. 10 kg
  • Caster
    Fixed × 2 (material: rubber)

Product Description

[Features]
·Material: Polyester dobby
·Size: Inner dimensions: 350 (W) × 170 (D) × 460 (H) mm; outer dimensions: 360 (W) × 240 (D) × 530 (H) mm
·Weight: 2.1 kg
·Capacity: Approx. 25 L
·Carry-on size in aircraft of domestic flight (with 100 seats or more) in Japan Lightweight and highly waterproof design self-standing
·Since the back comes with a belt, this carrier bag can be used as a backpack and can be used according to various scenes of a trip

Specifications of EA927BF-23A

  • Weight
    2.1 kg
  • Size
    Inner dimensions: 350 (W) × 170 (D) × 460 (H) mm; outer dimensions: 360 (W) × 240 (D) × 530 (H) mm
  • Materials
    Polyester dobby
  • Capacity
    Approx. 25 L
  • Load Capacity
    Approx. 10 kg
  • Caster
    Fixed × 2 (material: rubber)
Part Number
EA927BF-23A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,487.00

CARRY BAG 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1