(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

440 × 310 × 140 mm Business Bag (Doubles as Backpack)

440 × 310 × 140 mm Business Bag (Doubles as Backpack)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA927AW-43

  • Weight
    1.7 kg
  • Size
    440(W)×140 to 190(D)×310(H)mm
  • Materials
    Nylon (1,680 denier), fluoropolymer processing
  • Capacity
    17L
  • PC Compartment Size
    350(W)×230(H)mm
Part Number
EA927AW-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,472.00

฿ 12,522.18

BUSINESS BAG 1 Piece(s) 12 Day(s)

Basic Specifications

  • Weight
    1.7 kg
  • Size
    440(W)×140 to 190(D)×310(H)mm
  • Materials
    Nylon (1,680 denier), fluoropolymer processing
  • Capacity
    17L
  • PC Compartment Size
    350(W)×230(H)mm

Product Description

[Features]
·Material: Nylon (1,680 denier), fluoropolymer processing
·Weight: 1.7 kg
·The interior material is an orange fabric with good visibility
·With shoulder belt and key chain
·4 outer pockets, 3 inner pockets
·Can be used as a shoulder bag, backpack, and handheld bag.
·Size: 440 (W) ×140/190 (D) ×310 (H) mm
·Capacity: 17 L
·PC storage part size: 350 (W) ×230 (H) mm

Specifications of EA927AW-43

  • Weight
    1.7 kg
  • Size
    440(W)×140 to 190(D)×310(H)mm
  • Materials
    Nylon (1,680 denier), fluoropolymer processing
  • Capacity
    17L
  • PC Compartment Size
    350(W)×230(H)mm
Part Number
EA927AW-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 17,472.00

฿ 12,522.18

BUSINESS BAG 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1