(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

390 × 290 × 140 mm Business Bag

390 × 290 × 140 mm Business Bag

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA927AW-23

  • Weight
    1.2 kg
  • Size
    390(W)×140 to 180(D)×290(H)mm
  • Materials
    Polyester (1,200 denier), fluoropolymer processing
  • Capacity
    13L
  • PC Storage Case Size
    330(W)×220(H)mm
Part Number
EA927AW-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,419.00

BUSINESS BAG 1 Piece(s) 12 Day(s)

Basic Specifications

  • Weight
    1.2 kg
  • Size
    390(W)×140 to 180(D)×290(H)mm
  • Materials
    Polyester (1,200 denier), fluoropolymer processing
  • Capacity
    13L
  • PC Storage Case Size
    330(W)×220(H)mm

Product Description

[Features]
·With PC storage case
·Material: Polyester (1,200 denier), fluoropolymer processing
·Weight: 1.2 kg
·Has excellent water repellency and antifouling performance.
·With shoulder belt and name tag
·With 4 outer pockets, 3 inner pockets, bottle holder and carrying bag holder
·Size: 390 (W) ×140/180 (D) ×290 (H) mm
·Capacity: 13 L
·PC storage case size: 330 (W) ×220 (H) mm

Specifications of EA927AW-23

  • Weight
    1.2 kg
  • Size
    390(W)×140 to 180(D)×290(H)mm
  • Materials
    Polyester (1,200 denier), fluoropolymer processing
  • Capacity
    13L
  • PC Storage Case Size
    330(W)×220(H)mm
Part Number
EA927AW-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,419.00

BUSINESS BAG 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1