(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

380 × 170 × 360 mm / 21 L Carry Case

380 × 170 × 360 mm / 21 L Carry Case

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA927AW-8

  • Weight
    3.9 kg
  • Size
    400(W)×250(D)×420(H)mm
  • Materials
    Polyester + fluoropolymer processing
  • Capacity
    21L
  • Caster
    Fixed × 2 (Material: resin)
Part Number
EA927AW-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,892.00

CARRY BOX 1 Piece(s) 20 Day(s)

Basic Specifications

  • Weight
    3.9 kg
  • Size
    400(W)×250(D)×420(H)mm
  • Materials
    Polyester + fluoropolymer processing
  • Capacity
    21L
  • Caster
    Fixed × 2 (Material: resin)

Product Description

[Features]
·Size: 400 (W) × 250 (D) × 420 (H) mm
·Capacity: 21 L
·Weight: 3.9 kg
·Material: Polyester + fluoropolymer processing
·It is resistant to rubbing and dirt and is durable.
·Carry-on size

Specifications of EA927AW-8

  • Weight
    3.9 kg
  • Size
    400(W)×250(D)×420(H)mm
  • Materials
    Polyester + fluoropolymer processing
  • Capacity
    21L
  • Caster
    Fixed × 2 (Material: resin)
Part Number
EA927AW-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 11,892.00

CARRY BOX 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1