(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

180 × 55 mm Saw Sickle Case

180 × 55 mm Saw Sickle Case

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA925HM-1

  • Materials
    Genuine leather
  • Belt Loop Width
    50mm
  • Size (mm)
    180×55
  • Opening width
    40mm
Part Number
EA925HM-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 874.00

CASE FOR SAW 1 Piece(s) 12 Day(s)

Basic Specifications

  • Materials
    Genuine leather
  • Belt Loop Width
    50mm
  • Size (mm)
    180×55
  • Opening width
    40mm

Product Description

[Features]
·Material: Genuine leather
·For carrying a saw sickle with a blade length of up to 170 mm
·The button-type belt loop allows you to wear it without removing the belt.
·Size (mm): 180 × 55
・ Belt loop width: 50 mm

Specifications of EA925HM-1

  • Materials
    Genuine leather
  • Belt Loop Width
    50mm
  • Size (mm)
    180×55
  • Opening width
    40mm
Part Number
EA925HM-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 874.00

CASE FOR SAW 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1