(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

168 mm Multiplier

168 mm Multiplier

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EA916DC-41

  • Materials
    Stainless steel
  • Overall Length (mm) (When Stored)
    168(120)
  • Function
    8
  • Weight (g)
    280
Part Number
EA916DC-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,322.00

฿ 13,713.32

ESCO MRO 1 Piece(s) 12 Day(s)

Basic Specifications

  • Materials
    Stainless steel
  • Overall Length (mm) (When Stored)
    168(120)
  • Function
    8
  • Weight (g)
    280

Product Description

[Features]
·Materials: Stainless Steel
·With nylon case (Belt width: 45 mm)
·Spring-loaded pliers
·Adopting a slide lock mechanism, you can deploy pliers with single-action.
·Function: 8
·Overall Length (mm) (when stored): 168 (120)
·Weight (g): 280

Specifications of EA916DC-41

  • Materials
    Stainless steel
  • Overall Length (mm) (When Stored)
    168(120)
  • Function
    8
  • Weight (g)
    280
Part Number
EA916DC-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,322.00

฿ 13,713.32

ESCO MRO 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1