600 × 400 × 330 mm Workbench (Telescopic Adjustable legs / Stainless Steel)

Brand :
ESCO
Caution
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.
Product Description
[Features]
·Maximum working load: 150 kg
· Stainless steel
·Top plate size: 600 × 400 mm
·Grating on the top panel
·Top plate height (m): 0.3/0.33
·Number of Steps: 1
·Installation dimensions (W) × (D) mm: 600 × 400
·Weight (kg): 8.2
Drawing
EA903BS-2
