(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Lamp, 100 V AC / 480 mm Illuminator / LED (Magnet Type)

LED Lamp, 100 V AC / 480 mm Illuminator / LED (Magnet Type)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of EA761XE-52

  • Power Supply
    AC100V
  • Weight
    1.32 kg
  • Overall Length
    480mm
  • Brightness
    High: 490 lumens; Low: 280 lumens
  • Cord Length
    1.8m
  • Bulb
    LED chip, 1 pcs.
  • Holding force
    8 kgf (On/Off switching magnet)
Part Number
EA761XE-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,797.00

LED LIGHT 1 Piece(s) 20 Day(s)

Basic Specifications

  • Power Supply
    AC100V
  • Weight
    1.32 kg
  • Overall Length
    480mm
  • Brightness
    High: 490 lumens; Low: 280 lumens
  • Cord Length
    1.8m
  • Bulb
    LED chip, 1 pcs.
  • Holding force
    8 kgf (On/Off switching magnet)

Product Description

[Features]
·Power Supply: 100 V AC
·Bulb: LED chip, 1 pcs.
·Overall Length: 480 mm
·Weight: 1.32 kg
·Cord Length: 1.8 m
·With touch switch
·Brightness: 490 lumens
·Pull force: 8 kgf (ON/OFF switching magnet)

Specifications of EA761XE-52

  • Power Supply
    AC100V
  • Weight
    1.32 kg
  • Overall Length
    480mm
  • Brightness
    High: 490 lumens; Low: 280 lumens
  • Cord Length
    1.8m
  • Bulb
    LED chip, 1 pcs.
  • Holding force
    8 kgf (On/Off switching magnet)
Part Number
EA761XE-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,797.00

LED LIGHT 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product features and specifications

Basic specifications and features of the product