[Rechargeable]Work Light / LED EA758C-711

Caution
Product Description
[Features]
·Work light size: 125 × 96 × 312 (H) mm
·Weight: 610 g
·The handle rotates 360°.
·With retractable hook
·The batteries EA813PB-14.4B (14.4 V 4.2 Ah), -14.4C (14.4 V 5.0 Ah), and -18 (18 V 3.0 Ah) can also be used.
·Batteries and chargers are sold separately.
·Brightness: 1,500 lumens
·Continuous lighting time: high: approx. 1.16 hours, low: 9 hours (when using 14.4 V 2.0 Ah battery)