480 × 370 mm Convex Mirror (for Garages, Screw Mount Type)

Brand :
ESCO

Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Confirm Price" button on the right side of the page to see the latest price.

Product Description

[Features]
·Mirror surface material: special Plastic
·Size: 480 × 370 × 6.6 mm
·Mirror curvature: 700R
·Weight: 1.3 kg
·Can be installed outdoors
·Flat surface
·Flat Convex Function Mirror
·Screw Mount Type
·Accessories: outer frame, 4 × 30 countersunk head tapping screws, 4 nylon plugs

Usage method and usage examples

Instruction manual

480 × 370 mm convex mirror (for garages, screw mount type) instruction manual
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat