(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

90.7 kg Band Shackle (Stainless Steel)

90.7 kg Band Shackle (Stainless Steel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628WS-5

  • Materials
    Stainless steel (SUS316)
  • Working load
    90 kg
  • Size B
    8.4mm
  • Size D
    4.8mm
  • Size L
    29mm
  • Compatible Band Width
    25mm
Part Number
EA628WS-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 348.00

BAND SHACKLE 1 Piece(s) 12 Day(s)

Basic Specifications

  • Materials
    Stainless steel (SUS316)
  • Working load
    90 kg
  • Size B
    8.4mm
  • Size D
    4.8mm
  • Size L
    29mm
  • Compatible Band Width
    25mm

Product Description

[Features]
·Material: Stainless steel (SUS316)
·Working Load: 90 kg
·Compatible band width: 25 mm
·Size D: 4.8 mm
·Size B: 8.4 mm
·Size L: 29 mm

Specifications of EA628WS-5

  • Materials
    Stainless steel (SUS316)
  • Working load
    90 kg
  • Size B
    8.4mm
  • Size D
    4.8mm
  • Size L
    29mm
  • Compatible Band Width
    25mm
Part Number
EA628WS-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 348.00

BAND SHACKLE 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1