(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

61 × 25 mm Adjuster (Stainless Steel)

61 × 25 mm Adjuster (Stainless Steel)

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA628WS-2

  • Materials
    Stainless steel (SUS316)
  • Working load
    Approx. 226 kg
  • Outer dimension (mm)
    30×61
  • Compatible Band Width
    25mm
Part Number
EA628WS-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 628.00

ADJUSTER 1 Piece(s) 12 Day(s)

Basic Specifications

  • Materials
    Stainless steel (SUS316)
  • Working load
    Approx. 226 kg
  • Outer dimension (mm)
    30×61
  • Compatible Band Width
    25mm

Product Description

[Features]
·Material: Stainless steel (SUS316)
·Compatible band width: 25 mm
·Outer Dimension Size (mm): 30 × 61

Specifications of EA628WS-2

  • Materials
    Stainless steel (SUS316)
  • Working load
    Approx. 226 kg
  • Outer dimension (mm)
    30×61
  • Compatible Band Width
    25mm
Part Number
EA628WS-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 628.00

ADJUSTER 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1