1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

126/38 mm Clamp (Ratchet Type)

ESCO MRO

126/38 mm Clamp (Ratchet Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 485.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Materials: Main unit: polyamide resin pad: Elastomer resin
・ Single-push release lever for easy operation
・ The body has excellent chemical and oil resistance to solvent paint and thinner, etc.
・ Max. opening: 38 mm
・ Depth of opening: 35 mm
・ Overall length: 126 mm

Part Number
EA526AG-38
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 485.00

ESCO MRO 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA526AG-38 in the 126/38 mm Clamp (Ratchet Type) series.