(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

911 × 600 mm / 400 kg Truck

911 × 600 mm / 400 kg Truck

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

(i)Caution

  • It will be a customer assembly.

Specifications of EA520P-21

  • Weight
    18.6 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    130 mm (Rubber wheels)
  • Pusher Height
    827mm
  • Load platform size
    911×600mm
  • Uniformly Distributed Load Capacity
    400 kg
  • Deck Material
    Polypropylene
  • Floor Height
    217mm
  • Color
    Green
Part Number
EA520P-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27,949.00

฿ 20,279.79

TRUCK 1 Piece(s) 12 Day(s)

Basic Specifications

  • Weight
    18.6 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    130 mm (Rubber wheels)
  • Pusher Height
    827mm
  • Load platform size
    911×600mm
  • Uniformly Distributed Load Capacity
    400 kg
  • Deck Material
    Polypropylene
  • Floor Height
    217mm
  • Color
    Green

Product Description

[Features]
·Floor height: 217 mm
·Wheel diameter: 130 mm (Rubber wheels)
·Wheel: swivel × 2, fixed × 2
·Weight: 18.6 kg
·Deck material: Polypropylene
·Uniformly distributed load: 400 kg
·Loading platform size: 911 × 600 mm
·Pusher height: 827 mm

Specifications of EA520P-21

  • Weight
    18.6 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    130 mm (Rubber wheels)
  • Pusher Height
    827mm
  • Load platform size
    911×600mm
  • Uniformly Distributed Load Capacity
    400 kg
  • Deck Material
    Polypropylene
  • Floor Height
    217mm
  • Color
    Green
Part Number
EA520P-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27,949.00

฿ 20,279.79

TRUCK 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1